Introduction
This driver for Atmel® | SMART SAM devices provides an interface for the configuration and management of the device's Watchdog Timer module, including the enabling, disabling, and kicking within the device. The following driver API modes are covered by this manual:
Polled APIs
Callback APIs
The following peripherals are used by this module:
WDT (Watchdog Timer)
The following devices can use this module:
Atmel | SMART SAM D20/D21
Atmel | SMART SAM R21
Atmel | SMART SAM D09/D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: