Introduction

This driver for Atmel® | SMART ARM®-based microcontrollers provides an RWW emulated EEPROM memory area, for the storage and retrieval of user-application configuration data into and out of non-volatile memory. The main array can therefore run code while EEPROM data is written.

The following peripheral is used by this module:
  • NVM (Non-Volatile Memory Controller)

The following devices can use this module:
  • Atmel | SMART SAM L21/L22

  • Atmel | SMART SAM D21

  • Atmel | SMART SAM C20/C21

  • Atmel | SMART SAM DA1