Introduction
This driver for Atmel® | SMART SAM devices provides an interface for the configuration and management of the Direct Memory Access Controller(DMAC) module within the device. The DMAC can transfer data between memories and peripherals, and thus off-load these tasks from the CPU. The module supports peripheral to peripheral, peripheral to memory, memory to peripheral, and memory to memory transfers.
The following peripherals are used by the DMAC Driver:
DMAC (Direct Memory Access Controller)
The following devices can use this module:
Atmel | SMART SAM D21
Atmel | SMART SAM R21
Atmel | SMART SAM D09/D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: