Lists the Libraries and Drivers supported for dsPIC33 family in MCC         Melody.
                            dsPIC33C API Reference provide a portable functional interface to the     functionalities of the peripheral.            An overview and detailed documentation of the drivers can be       found in the MCC Melody Drivers.   
                            The dsPIC33A device family comes with enhanced features and       peripherals. They provide a portable API interface to the functionalities of the peripherals.       An overview and detailed documentation of the drivers can be found in the MCC Melody Drivers.   
                            This user’s guide provides an overview of the dsPIC33CH family device       architecture, process involved in configuring Main and Secondary project using MPLAB® Code       Configurator (MCC) Melody.