IOCBP
| Name: | IOCBP |
| Offset: | 0x1E9B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCBP7 | IOCBP6 | IOCBP5 | IOCBP4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Name: | IOCBP |
| Offset: | 0x1E9B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCBP7 | IOCBP6 | IOCBP5 | IOCBP4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
DS40002686A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.