Jump to main content
IOCCP Interrupt-on-Change Positive Edge
Register Name: IOCCP Offset: 0x1EA5
Bit 7 6 5 4 3 2 1 0 IOCCP7 IOCCP6 IOCCP5 IOCCP4 IOCCP3 IOCCP2 IOCCP1 IOCCP0 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 0, 1, 2, 3, 4, 5 – IOCCPn Interrupt-on-Change Positive Edge Enable
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCPn Interrupt-on-Change Positive Edge Enable
On this page
Bits 0, 1, 2, 3, 4, 5 – IOCCPn Interrupt-on-Change Positive Edge Enable Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCPn Interrupt-on-Change Positive Edge Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.