RD1I2C
I2C Pad RD1 Control Register
Name: | RD1I2C |
Offset: | 0x1EEF |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLEW | PU[1:0] | TH[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 6 – SLEW I2C Specific Slew Rate Limiting Control
Value | Description |
---|---|
1 |
I2C specific slew rate limiting is enabled. Standard pad slew limiting is disabled. The SLRxy bit is ignored |
0 | Standard GPIO Slew Rate; enabled/disabled via SLRxy bit |
Bits 5:4 – PU[1:0] I2C Pull-up Selection
Value | Description |
---|---|
11 | Reserved |
10 | 10x current of standard weak pull-up |
01 | 2x current of standard weak pull-up |
00 | Standard GPIO weak pull-up, enabled via WPUxy bit |
Bits 1:0 – TH[1:0] I2C Input Threshold Selection
Value | Description |
---|---|
11 | SMBus 3.0 (1.35V) input threshold |
10 | SMBus 2.0 (2.1V) input threshold |
01 | I2C-specific input thresholds |
00 | Standard GPIO Input pull-up, enabled via INLVLxy registers |