PORTE
Name: | PORTE |
Offset: | 0x0010 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RE3 | RE2 | RE1 | RE0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | x | x | x | x |
Bits 0, 1, 2, 3 – REn Port I/O Value
Reset States: |
|
Name: | PORTE |
Offset: | 0x0010 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RE3 | RE2 | RE1 | RE0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | x | x | x | x |
Reset States: |
|
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.