TyGPPS

Peripheral T1G Input Selection
Name: TyGPPS
Offset: 0xDFA,0xDFC

Bit 76543210 
   PORT[2:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset  

Bits 5:3 – PORT[2:0] Peripheral T1G Input PORTx Selection bits

Bits 2:0 – PIN[2:0] Peripheral T1G Input PORTx Pin Selection bits