ADACTPPS

Peripheral ADACT Input Selection
Name: ADACTPPS
Offset: 0xE01

Bit 76543210 
   PORT[2:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset  

Bits 5:3 – PORT[2:0] Peripheral ADACT Input PORTx Selection bits

Bits 2:0 – PIN[2:0] Peripheral ADACT Input PORTx Pin Selection bits