SMT1WINPPS
Name: | SMTxWINPPS |
Offset: | 0xE07,0xE09 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PORT[2:0] | PIN[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset |
Name: | SMTxWINPPS |
Offset: | 0xE07,0xE09 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PORT[2:0] | PIN[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.