SSPxSSPPS

Peripheral SSPxSS Input Selection
Name: SSPxSSPPS
Offset: 0x0E1E

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset  

Bits 4:3 – PORT[1:0] Peripheral SSPxSS Input PORTx Selection bits

Bits 2:0 – PIN[2:0] Peripheral SSPxSS Input PORTx Pin Selection bits