SMTxSIGPPS

Signal Measurement Timer Signal PPS Register
Name: SMTxSIGPPS
Offset: 0x025A

Bit 76543210 
   PORT[2:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – PORT[2:0] SMT Signal Input PORT Selection bits

Bits 2:0 – PIN[2:0] SMT Signal Input PORT Pin Selection bits