CxMASK11

CAN Mask 11 Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxMASKyT: Accesses the top byte MASKy[31:24]
    • CxMASKyU: Accesses the upper byte MASKy[23:16]
    • CxMASKyH: Accesses the high byte MASKy[15:8]
    • CxMASKyL: Accesses the low byte MASKy[7:0]
  2. Each Mask is associated with a filter,[y] denotes Filter number, from 0 to 11.
Name: CxMASK11
Offset: 0x01E8

Bit 3130292827262524 
  MIDE MEID[17:13] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 MEID[12:5] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MEID[4:0]MSID[10:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 30 – MIDE Identifier Receive Mode

ValueDescription
1 Matches only message types (standard or extended address) that correspond to the EXIDE bit of in the filter
0 Matches either standard or extended address message if filters match (i.e., if (Filter SID) = (Message SID) or if (Filter SID/EID) = (Message SID/EID))

Bits 28:11 – MEID[17:0] Extended Identifier Mask

In DeviceNet™ mode, these are the mask bits for the first two data bytes

Bits 10:0 – MSID[10:0] Standard Identifier Mask

The individual bytes in this multibyte register can be accessed with the following register names: CxMASKyT: Accesses the top byte MASKy[31:24] CxMASKyU: Accesses the upper byte MASKy[23:16] CxMASKyH: Accesses the high byte MASKy[15:8] CxMASKyL: Accesses the low byte MASKy[7:0] Each Mask is associated with a filter,[y] denotes Filter number, from 0 to 11.