SPIxSCKPPS

SPI Serial Clock PPS Register
Name: SPIxSCKPPS
Offset: 0x26A,0x26D

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:3 – PORT[1:0] SPI Serial Clock Input PORT Selection bits

Bits 2:0 – PIN[2:0] SPI Serial Clock Input PORT Pin Selection bits