UxCTSPPS
| Name: | UxCTSPPS |
| Offset: | 0x275,0x279 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PORT[1:0] | PIN[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Name: | UxCTSPPS |
| Offset: | 0x275,0x279 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PORT[1:0] | PIN[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.