I2CxSCLPPS

I2C Serial Clock PPS Register
Name: I2CxSCLPPS
Offset: 0x0271

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:3 – PORT[1:0] I2C Serial Clock Input PORT Selection bits

Bits 2:0 – PIN[2:0] I2C Serial Clock Input PORT Pin Selection bits