TxGPPS

Timer Gate PPS Register
Name: TxGPPS
Offset: 0x243,0x245,0x247

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:3 – PORT[1:0] Timer Gate Input PORT PPS Register

Bits 2:0 – PIN[2:0] Timer Gate Input PORT Pin PPS Register