GUID 475CCCE2 4A29 4106 826D 873FBE671DC4
Microchip MPLAB® Harmony 3 Release Notes
Harmony 3 Wireless application examples for PIC32MZ W1 family v3.7.0
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| PIC32MZ W1 Curiosity Board | 20 |
New Features
- All applications have been migrated from MHC to MCC.
- Low Power demo application updated with Wi-Fi connected sleep modes(WSM and WDS).
- Updated OTA bootloader and application with support for WOLFSSL and Trustflex.
- Please refer to the system services release notes.
Bug fixes and Improvements
- Please refer to the system services release notes.
Known Issues
- In paho mqtt client power save application, user is requested to ensure that plib_clk.c, app_mqtt.c , app_mqtt.h,app.c and app.h files are not overwritten with generated code.
Development Tools
- MPLAB® X IDE v6.00
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.1.17
- MPLAB® XC32 C/C++ Compiler v3.01
- DFP 1.6.220
Harmony 3 Wireless application examples for PIC32MZ W1 family v3.6.1
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| PIC32MZ W1 Curiosity Board | 20 |
New Features
- New Low power save demo added.
- Please refer to the system services release notes.
Bug fixes and Improvements
- Please refer to the system services release notes.
Known Issues
- Due to an underlying issue in the underlying
netrepo, you need to turn off-Werrorfor theicmp.cfile in your projects. - While programming the image into hardware, user may observe the “Target Device ID is an Invalid Device Id” warning which needs to be ignored. The issue will be resolved with new DFP package release.
Development Tools
- MPLAB® X IDE v6.00
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.8.2
- MPLAB® XC32 C/C++ Compiler v3.01
- DFP 1.5.203
Harmony 3 Wireless application examples for PIC32MZ W1 family v3.6.0
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| PIC32MZ W1 Curiosity Board | 19 |
New Features
- New IFTTT and Web Socket Server demos added
- Please refer to the system services release notes.
Bug fixes and Improvements
- Please refer to the system services release notes.
Known Issues
- Due to an underlying issue in the underlying
netrepo, you need to turn off-Werrorfor theicmp.cfile in your projects. - L2 Bridging is known to have some instabilities when there is high network data traffic.
Development Tools
- MPLAB® X IDE v5.50
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.8.0
- MPLAB® XC32 C/C++ Compiler v3.01
- DFP 1.5.203
Harmony 3 Wireless application examples for PIC32MZ W1 family v3.5.1
Note : This is an incremental release. All notes under the v3.5.0 release are applicable to this release as well.
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| PIC32MZ W1 Curiosity Board | 17 |
New Features
- Please refer to the system services release notes.
Bug fixes and Improvements
- Please refer to the system services release notes.
Known Issues
- Due to an underlying issue in the DHCP code in
netrepo, compiler optimization should be turned off in the dual interface project. - L2 Bridging is known to have some instabilities when there is high network data traffic.
Development Tools
- MPLAB® X IDE v5.50
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.8.0
- MPLAB® XC32 C/C++ Compiler v3.01
Harmony 3 Wireless application examples for PIC32MZ W1 family v3.5.0
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| PIC32MZ W1 Curiosity Board | 17 |
New Features
- Please refer to the system services release notes.
Bug fixes and Improvements
- Please refer to the system services release notes.
- UART3 is now configured to use RK13/RK14 pins.
Known Issues
- Due to an underlying issue in the DHCP code in
netrepo, compiler optimization should be turned off in the dual interface project. - L2 Bridging is known to have some instabilities when there is high network data traffic.
Development Tools
- MPLAB® X IDE v5.50
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.8.0
- MPLAB® XC32 C/C++ Compiler v3.01
Harmony 3 Wireless application examples for PIC32MZ W1 family v3.4.1
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| PIC32MZ W1 Curiosity Board | 17 |
New Features
- Split wireless apps into a seperate repo
Bug fixes
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v5.40
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.6.2
- MPLAB® XC32 C/C++ Compiler v2.50