PWMxERSPPS

PWM External Reset Signal PPS Register
Name: PWMxERSPPS
Address: 0x251,0x253

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:3 – PORT[1:0] PWM External Reset Signal Input PORT Selection bits

Bits 2:0 – PIN[2:0] PWM External Reset Signal PORT Pin Selection bits