UxCTSPPS

UART Clear-to-Send PPS Register
Name: UxCTSPPS
Address: 0x275

Bit 76543210 
     PORTPIN[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – PORT UART Clear-to-Send Input PORT Selection bits

Bits 2:0 – PIN[2:0] UART Clear-to-Send Input PORT Pin Selection bits