MDxCARLPPS

DSM Modulation Carrier Low PPS Register
Name: MDxCARLPPS
Address: 0x025E

Bit 76543210 
   PORT[2:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – PORT[2:0] DSM Modulation Carrier Low Input PORT Selection bits

Bits 2:0 – PIN[2:0] DSM Modulation Carrier Low Input PORT pin Selection bits