2 Configuration Summary

FeaturesATmega8A
Pin count32
Flash (KB)8
SRAM (KB)1
EEPROM (Bytes)512
General Purpose I/O pins23
SPI1
TWI (I2C)1
USART1
ADC10-bit 15 ksps
ADC channels6 (8 in TQFP and QFN/MLF packages)
AC propagation delayTyp 400 ns
8-bit Timer/Counters2
16-bit Timer/Counters1
PWM channels3
RC Oscillator+/-3%
Operating voltage2.7 - 5.5V
Max operating frequency16 MHz
Temperature range-40°C to +105°C