Features
- IEEE 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link
- Compatible with Wi-Fi® 6/7 2.4 GHz band
- Single Spatial Stream in 2.4 GHz ISM Band
- Integrated Transmit/Receive Switch
- Integrated PCB Antenna or U.FL micro co-ax Connector for External Antenna
- Superior Sensitivity and Range via Advanced PHY Signal Processing
- Advanced Equalization and Channel Estimation
- Advanced Carrier and Timing Synchronization
- Soft-AP Support
- Supports IEEE 802.11 WEP, WPA, WPA2 Security
- Support Enterprise Security with WPA/WPA2 (802.1X)(1)
- EAP-TLS
- EAP-PEAPv0/1 with TLS
- EAP-TTLSv0 with MSCHAPv2
- EAP-PEAPv0/1 with MSCHAPv2
- Superior MAC Throughput Through Hardware Accelerated Aggregate A-MPDUs/A-MDSU Frame Reception and Block Acknowledgment
- On-chip Memory Management Engine to Reduce Host Load
- SPI Host Interface
- Operating Temperature Range from -40°C to +85°C. RF Performance at Room Temperature of 25oC with a 2-3 dB Change at Boundary Conditions
- Power supply for I/O (VDDIO) Rages from 2.7V to 3.6V
- Power Supply for DC/DC Converter (VBAT) Ranges from 3.0V to 4.2V
- Built-in 26 MHz Crystal
- Integrated Flash Memory for System Software
- Power Save Modes
- 4 µA Power-Down mode typical at 3.3V I/O
- 380 µA Doze mode with chip settings preserved (used for beacon monitoring) (2)
- On-chip low power sleep oscillator
- Fast host wake-up from Doze mode by a pin or SPI transaction
- Fast Boot Options
- On-chip boot ROM (Firmware instant boot)
- SPI flash boot
- Low-leakage on-chip memory for state variables
- Fast AP re-association (150 ms)
- On-Chip Network Stack to Offload MCU
- Network features TCP, UDP, DHCP, ARP, HTTP, TLS and DNS
- Hardware accelerators for Wi-Fi and TLS security to improve connection time
- Hardware Accelerator for IP Checksum
- Hardware Accelerators for OTA Security
- Small Footprint Host Driver
- Wi-Fi Alliance® Certifications for Connectivity and Optimizations
- ID: WFA61069
Note:
- For more information on the software features, refer to the Wi-Fi Network Controller Software Design Guide at ww1.microchip.com/downloads/en/DeviceDoc/00002389A.pdf.
- For more information on the module power modes, refer to Power Consumption.