DRV_PLC_PHY_PIB_OBJ Struct
C
typedef struct { /* Pointer to PIB data */ uint8_t *pData; /* PLC Information base identification */ DRV_PLC_PHY_ID id; /* Length in bytes of the data information */ uint16_t length; } DRV_PLC_PHY_PIB_OBJ;
Summary
Contains fields used in Information Base access.
Description
This structure contains the objects needed to access the PLC PHY Information Base (PIB). Available objects defined in MM DRV_PLC_PHY_IDs.
Remarks
None.