IOCAN
| Name: | IOCAN |
| Offset: | 0x1E92 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCAN5 | IOCAN4 | IOCAN3 | IOCAN2 | IOCAN1 | IOCAN0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Name: | IOCAN |
| Offset: | 0x1E92 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCAN5 | IOCAN4 | IOCAN3 | IOCAN2 | IOCAN1 | IOCAN0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
DS40002343F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.