LATB
| Name: | LATB |
| Offset: | 0x0019 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATB7 | LATB6 | LATB5 | LATB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x |
Bits 4, 5, 6, 7 – LATBn Output Latch B Value
| Reset States: |
|
| Name: | LATB |
| Offset: | 0x0019 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATB7 | LATB6 | LATB5 | LATB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x |
| Reset States: |
|
DS40002343F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.