INLVLCInput Level Control RegisterName: INLVLCAddress: 0x1EA4Bit 76543210 INLVLC7INLVLC6INLVLC5INLVLC4INLVLC3INLVLC2INLVLC1INLVLC0 Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 11111111 Bits 0, 1, 2, 3, 4, 5 – INLVLCn Input Level Select on RC Pins Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLCn Input Level Select on RC Pins
Bit 76543210 INLVLC7INLVLC6INLVLC5INLVLC4INLVLC3INLVLC2INLVLC1INLVLC0 Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 11111111