7.4 SRAM Data Memory

The primary task of the SRAM memory is to store application data. Also, the program stack is located at the end of SRAM. It is not possible to execute from SRAM.
Table 7-2. Physical Properties of SRAM Memory
Property

AVR64DA28

AVR64DA32

AVR64DA48

AVR64DA64

Size8 KB
Start address0x6000