39 Ordering Information

Table 39-1. Available Product Numbers
Ordering CodeFlash/SRAM

Pin

Count

Package

Type

Supply

Voltage

Temperature

Range

Carrier

Type

AVR64DA64T-E/MR64 KB/8 KB64VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA64T-E/PT64 KB/8 KB64TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA48T-E/6LX64 KB/8 KB48VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA48T-E/PT64 KB/8 KB48TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA32T-E/RXB64 KB/8 KB32VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA32T-E/PT64 KB/8 KB32TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA28T-E/SS64 KB/8 KB28SSOP1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA28T-E/SO64 KB/8 KB28SOIC1.8-5.5V-40°C to +125°CTape & Reel
AVR64DA64T-I/MR64 KB/8 KB64VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA64T-I/PT64 KB/8 KB64TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA48T-I/6LX64 KB/8 KB48VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA48T-I/PT64 KB/8 KB48TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA32T-I/RXB64 KB/8 KB32VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA32T-I/PT64 KB/8 KB32TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA28T-I/SS64 KB/8 KB28SSOP1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA28T-I/SO64 KB/8 KB28SOIC1.8-5.5V-40°C to +85°CTape & Reel
AVR64DA64-E/MR64 KB/8 KB64VQFN1.8-5.5V-40°C to +125°CTray
AVR64DA64-E/PT64 KB/8 KB64TQFP1.8-5.5V-40°C to +125°CTray
AVR64DA48-E/6LX64 KB/8 KB48VQFN1.8-5.5V-40°C to +125°CTray
AVR64DA48-E/PT64 KB/8 KB48TQFP1.8-5.5V-40°C to +125°CTray
AVR64DA32-E/RXB64 KB/8 KB32VQFN1.8-5.5V-40°C to +125°CTray
AVR64DA32-E/PT64 KB/8 KB32TQFP1.8-5.5V-40°C to +125°CTray
AVR64DA28-E/SS64 KB/8 KB28SSOP1.8-5.5V-40°C to +125°CTube
AVR64DA28-E/SO64 KB/8 KB28SOIC1.8-5.5V-40°C to +125°CTube
AVR64DA28-E/SP64 KB/8 KB28SPDIP1.8-5.5V-40°C to +125°CTube
AVR64DA64-I/MR64 KB/8 KB64VQFN1.8-5.5V-40°C to +85°CTray
AVR64DA64-I/PT64 KB/8 KB64TQFP1.8-5.5V-40°C to +85°CTray
AVR64DA48-I/6LX64 KB/8 KB48VQFN1.8-5.5V-40°C to +85°CTray
AVR64DA48-I/PT64 KB/8 KB48TQFP1.8-5.5V-40°C to +85°CTray
AVR64DA32-I/RXB64 KB/8 KB32VQFN1.8-5.5V-40°C to +85°CTray
AVR64DA32-I/PT64 KB/8 KB32TQFP1.8-5.5V-40°C to +85°CTray
AVR64DA28-I/SS64 KB/8 KB28SSOP1.8-5.5V-40°C to +85°CTube
AVR64DA28-I/SO64 KB/8 KB28SOIC1.8-5.5V-40°C to +85°CTube
AVR64DA28-I/SP64 KB/8 KB28SPDIP1.8-5.5V-40°C to +85°CTube
Figure 39-1. Product Identification System

To order or obtain information, for example on pricing or delivery, refer to the factory, or the listed sales office.

Note: The Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.