PORTD
| Name: | PORTD |
| Offset: | 0x000F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RD7 | RD6 | RD5 | RD4 | RD3 | RD2 | RD1 | RD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RDn Port I/O Value
| Reset States: |
|
| Name: | PORTD |
| Offset: | 0x000F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RD7 | RD6 | RD5 | RD4 | RD3 | RD2 | RD1 | RD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
| Reset States: |
|
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.