PPSLOCK
| Name: | PPSLOCK |
| Offset: | 0x1E0C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PPSLOCKED | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – PPSLOCKED PPS Locked bit
| Reset States: |
|
| Value | Description |
|---|---|
| 1 | PPS is locked. PPS selections cannot be changed. Writes to any PPS register are ignored. |
| 0 | PPS is not locked. PPS selections can be changed, but may require the PPS lock/unlock sequence. |