Jump to main content
IOCCN Interrupt-on-Change
Negative Edge Register Name: IOCCN Address: 0x416
Bit 7 6 5 4 3 2 1 0 IOCCN7 IOCCN6 IOCCN5 IOCCN4 IOCCN3 IOCCN2 IOCCN1 IOCCN0 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 0, 1, 2, 3, 4, 5 – IOCCNn Interrupt-on-Change Negative Edge Enable
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCNn Interrupt-on-Change Negative Edge Enable
On this page
Bits 0, 1, 2, 3, 4, 5 – IOCCNn Interrupt-on-Change Negative Edge Enable Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCNn Interrupt-on-Change Negative Edge Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.