RAxPPS
| Name: | RAxPPS |
| Offset: | 0x1D8C,0x1D8D,0x1D8E,0x1D8F,0x1D90,0x1D91,0x1D92,0x1D93 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RAxPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Name: | RAxPPS |
| Offset: | 0x1D8C,0x1D8D,0x1D8E,0x1D8F,0x1D90,0x1D91,0x1D92,0x1D93 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RAxPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
DS40002484C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.