RExPPS
| Name: | RExPPS |
| Offset: | 0x1DAC,0x1DAD,0x1DAE |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RExPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Name: | RExPPS |
| Offset: | 0x1DAC,0x1DAD,0x1DAE |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RExPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
DS40002484C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.