TRISE
| Name: | TRISE |
| Offset: | 0x0016 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | TRISE2 | TRISE1 | TRISE0 | ||||||
| Access | R | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
| Name: | TRISE |
| Offset: | 0x0016 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | TRISE2 | TRISE1 | TRISE0 | ||||||
| Access | R | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
DS40002491C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.