ANSELD
| Name: | ANSELD |
| Offset: | 0x1EAA |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELD7 | ANSELD6 | ANSELD5 | ANSELD4 | ANSELD3 | ANSELD2 | ANSELD1 | ANSELD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Name: | ANSELD |
| Offset: | 0x1EAA |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELD7 | ANSELD6 | ANSELD5 | ANSELD4 | ANSELD3 | ANSELD2 | ANSELD1 | ANSELD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
DS40002491C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.