System Requirements

LAN8670 RevisionSupported Kernel VersionNote
B16.5 onwards
C1, C26.13 onwards
D06.12 onwardsDevelopment of the LAN8670 Rev. D0 PHY driver for upstream integration is ongoing. However, kernel version 6.12 and later include support for the Rev. D0. For Rev. D0 driver integration, follow the steps described in section Configure and Build the Linux Kernel.