Jump to main content
TUxyCON1 Name: TU16yCON1 Address: 0x388,0x394
Bit 7 6 5 4 3 2 1 0 RUN OSEN CLR LIMIT CAPT PRIF ZIF CIF Access R R/W R/S/HC R/W R/S/HC R/W/HS R/W/HS R/W/HS Reset 0 0 0 0 0 0 0 0
Bit 7 – RUN
Reset States: POR/BOR = 0 All Other Resets = u
Bit 6 – OSEN
Reset States: POR/BOR = 0 All Other Resets = u
Bit 5 – CLR
Reset States: POR/BOR = 0 All Other Resets = u
Bit 4 – LIMIT
Reset States: POR/BOR = 0 All Other Resets = u
Bit 3 – CAPT
Writing this bit with ‘0’ has no
effect.
Reset States: POR/BOR = 0 All Other Resets = u
Bit 2 – PRIF
Reset States: POR/BOR = 0 All Other Resets = u
Bit 1 – ZIF
Reset States: POR/BOR = 0 All Other Resets = u
Bit 0 – CIF
Reset States: POR/BOR = 0 All Other Resets = u
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.