CxFIFOCON3

CAN FIFO 3 Control Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • CxFIFOCONyT: Accesses the top byte FIFOCONy[31:24]
    • CxFIFOCONyU: Accesses the upper byte FIFOCONy[23:16]
    • CxFIFOCONyH: Accesses the high byte FIFOCONy[15:8]
    • CxFIFOCONyL: Accesses the low byte FIFOCONy[7:0]
  2. [y] denotes FIFO number, from 1 to 3.
  3. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100.)
Name: CxFIFOCON3
Address: 0x0174

Bit 3130292827262524 
 PLSIZE[2:0]FSIZE[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
  TXAT[1:0]TXPRI[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1100000 
Bit 15141312111098 
      FRESETTXREQUINC 
Access S/HCR/W/HCS/HC 
Reset 100 
Bit 76543210 
 TXENRTRENRXTSENTXATIERXOVIETFERFFIETFHRFHIETFNRFNIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:29 – PLSIZE[2:0]  Payload Size

ValueDescription
111 64 data bytes
110 48 data bytes
101 32 data bytes
100 24 data bytes
011 20 data bytes
010 16 data bytes
001 12 data bytes
000 8 data bytes

Bits 28:24 – FSIZE[4:0]  FIFO Size

Bits 22:21 – TXAT[1:0] Retransmission Attempts

This feature is enabled when RTXAT (CxCON[16]) is set.
ValueDescription
11 Unlimited number of retransmission attempts
10 Unlimited number of retransmission attempts
01 Three retransmission attempts
00 Disables retransmission attempts

Bits 20:16 – TXPRI[4:0] Message Transmit Priority

ValueDescription
11111 Highest message priority
00000 Lowest message priority

Bit 10 – FRESET FIFO Reset

ValueDescription
1 FIFO will be reset when bit is set, cleared by hardware whenever FIFO is reset, user should poll whether this bit is clear before taking any action
0 No effect

Bit 9 – TXREQ Message Send Request

ValueNameDescription
1 TXEN = 1(FIFO configured as a transmit FIFO) Requests sending a message; the bit will automatically clear when all the messages queued in the FIFO are successfully sent
0 TXEN = 1(FIFO configured as a transmit FIFO) Clearing the bit to ‘0’ while set (‘1’) will request a message abort
x TXEN = 0(FIFO configured as a receive FIFO) This bit has no effect

Bit 8 – UINC Increment Head/Tail

ValueNameDescription
1 TXEN = 1(FIFO configured as a transmit FIFO) When this bit is set, the FIFO head will increment by a single message
1 TXEN = 0(FIFO configured as a receive FIFO) When this bit is set, the FIFO tail will increment by a single message

Bit 7 – TXEN TX/RX Buffer Selection

ValueDescription
1 Transmits message object
0 Receives message object

Bit 6 – RTREN Auto-Remove Transmit (RTR) Enable

ValueDescription
1 When a Remote Transmit is received, TXREQ will be set
0 When a Remote Transmit is received, TXREQ will be unaffected

Bit 5 – RXTSEN  Received Message Timestamp Enable

ValueDescription
1 Captures timestamp in a received message object in RAM
0 Does not capture time stamp

Bit 4 – TXATIE Transmit Attempts Exhausted Interrupt Enable

ValueDescription
1 Enables interrupt
0 Disables interrupt

Bit 3 – RXOVIE Overflow Interrupt Enable

ValueDescription
1 Interrupt is enabled for overflow event
0 Interrupt is disabled for overflow event

Bit 2 – TFERFFIE Transmit/Receive FIFO Empty/Full Interrupt Enable

ValueNameDescription
1 TXEN = 1(FIFO configured as a transmit FIFO) Interrupt is enabled for FIFO empty
0 TXEN = 1(FIFO configured as a transmit FIFO) Interrupt is disabled for FIFO empty
1 TXEN = 0(FIFO configured as a receive FIFO) Interrupt is enabled for FIFO full
0 TXEN = 0(FIFO configured as a receive FIFO) Interrupt is disabled for FIFO full

Bit 1 – TFHRFHIE Transmit/Receive FIFO Half Empty/Half Full Interrupt Enable

ValueNameDescription
1 TXEN = 1(FIFO configured as a transmit FIFO) Interrupt is enabled for FIFO half empty
0 TXEN = 1(FIFO configured as a transmit FIFO) Interrupt is disabled for FIFO half empty
1 TXEN = 0(FIFO configured as a receive FIFO) Interrupt is enabled for FIFO half full
0 TXEN = 0(FIFO configured as a receive FIFO) Interrupt is disabled for FIFO half full

Bit 0 – TFNRFNIE Transmit/Receive FIFO Not Full/Not Empty Interrupt Enable

ValueNameDescription
1 TXEN = 1(FIFO configured as a transmit FIFO) Interrupt is enabled for FIFO not full
0 TXEN = 1(FIFO configured as a transmit FIFO) Interrupt is disabled for FIFO not full
1 TXEN = 0(FIFO configured as a receive FIFO) Interrupt is enabled for FIFO not empty
0 TXEN = 0(FIFO configured as a receive FIFO) Interrupt is disabled for FIFO not empty
The individual bytes in this multibyte register can be accessed with the following register names: CxFIFOCONyT: Accesses the top byte FIFOCONy[31:24] CxFIFOCONyU: Accesses the upper byte FIFOCONy[23:16] CxFIFOCONyH: Accesses the high byte FIFOCONy[15:8] CxFIFOCONyL: Accesses the low byte FIFOCONy[7:0] [y] denotes FIFO number, from 1 to 3. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100.)