System Requirements

LAN8670 RevisionSupported Zephyr VersionNote
C1, C24.1.0 onwards—
D04.3.0-rc1 onwardsDevelopment of the LAN8670 Rev. D0 PHY driver for upstream integration is ongoing. However, Zephyr kernel version 4.3.0-rc1 and later include support for Rev. D0. For Rev. D0 driver integration, follow the steps described in section Configure LAN8670 Support on SAM E54 Curiosity Ultra Development Board.