35.8.2 Event Control

Name: EVCTRL
Offset: 0x04
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
        DATARDYEO 
Access R/W 
Reset 0 

Bit 0 – DATARDYEO Data Ready Event Output

This bit indicates whether the Data Ready event output is enabled and whether an output event will be generated when a new random value is ready.

ValueDescription
0 Data Ready event output is disabled and an event will not be generated.
1 Data Ready event output is enabled and an event will be generated.