28.2.16 __builtin_disable_interrupts
Architecture
dsPIC33C/E/F, dsPIC30
Description
Disable global interrupts.
Prototype
void __builtin_disable_interrupts(void);
Argument
None
Return Value
None
Machine Instruction
Device dependent. Some devices have an enable or disable bit but other require a code solution.
Error Messages
None