Definitions
The following definitions are used throughout the documentation:
Name | Description |
---|---|
BOTTOM | The counter reaches BOTTOM when it becomes zero. |
MAX | The counter reaches MAXimum when it becomes all ones. |
TOP | The counter reaches TOP when it becomes equal to the highest value in the count sequence. |
UPDATE | The update condition is met when the timer/counter reaches BOTTOM or TOP, depending on the waveform generator mode. |
CNT | Counter register value |
CMP | Compare register value |
Name | Description |
---|---|
BOTTOM | The counter reaches BOTTOM when it becomes zero. |
MAX | The counter reaches MAXimum when it becomes all ones. |
TOP | The counter reaches TOP when it becomes equal to the highest value in the count sequence. |
UPDATE | The update condition is met when the timer/counter reaches BOTTOM or TOP, depending on the waveform generator mode. |
CNT | Counter register value |
CCMP | Capture/Compare register value |
In general, the term “timer” is used when the timer/counter is counting periodic clock ticks. The term “counter” is used when the input signal has sporadic or irregular ticks.