GATT_EventId_T
C
typedef enum GATT_EventId_T
{
GATTC_EVT_ERROR_RESP = 0x00,
GATTC_EVT_DISC_PRIM_SERV_RESP,
GATTC_EVT_DISC_PRIM_SERV_BY_UUID_RESP,
GATTC_EVT_DISC_CHAR_RESP,
GATTC_EVT_DISC_DESC_RESP,
GATTC_EVT_READ_USING_UUID_RESP,
GATTC_EVT_READ_RESP,
GATTC_EVT_WRITE_RESP,
GATTC_EVT_HV_NOTIFY,
GATTC_EVT_HV_INDICATE,
GATTS_EVT_READ,
GATTS_EVT_WRITE,
GATTS_EVT_HV_CONFIRM,
ATT_EVT_TIMEOUT,
ATT_EVT_UPDATE_MTU,
GATTC_EVT_DISC_CHAR_BY_UUID_RESP,
GATTS_EVT_SERVICE_CHANGE,
GATTS_EVT_CLIENT_FEATURE_CHANGE,
GATTS_EVT_CLIENT_CCCDLIST_CHANGE,
GATTC_EVT_PROTOCOL_AVAILABLE,
GATTS_EVT_PROTOCOL_AVAILABLE
}GATT_EventId_T;
Description
Enumeration type of GATT callback events.
Note
Events with "GATTC" in EventID are generated on GATT Client.
Events with "GATTS" are generated on GATT Server.
Events without a specific prefix may be generated on either the GATT Client or Server side.
Enumerator | Description |
---|---|
GATTC_EVT_ERROR_RESP | Error Response Event. See GATT_EvtError_T for event details. |
GATTC_EVT_DISC_PRIM_SERV_RESP | Discover Primary Services Response Event. See GATT_EvtDiscPrimServResp_T for event details. |
GATTC_EVT_DISC_PRIM_SERV_BY_UUID_RESP | Discover Primary Services By UUID Response Event. See GATT_EvtDiscPrimServByUuidResp_T for event details. |
GATTC_EVT_DISC_CHAR_RESP | Discover All Characteristics Response Event. See GATT_EvtDiscCharResp_T for event details. |
GATTC_EVT_DISC_DESC_RESP | Discover All Descriptors Response Event. See GATT_EvtDiscDescResp_T for event details. |
GATTC_EVT_READ_USING_UUID_RESP | Read Using UUID Response Event. See GATT_EvtReadUsingUuidResp_T for event details. |
GATTC_EVT_READ_RESP | Read Response Event. See GATT_EvtReadResp_T for event details. |
GATTC_EVT_WRITE_RESP | Write Response Event. See GATT_EvtWriteResp_T for event details. |
GATTC_EVT_HV_NOTIFY | Handle Value Notification Event. See GATT_EvtReceiveHandleValue_T for event details. |
GATTC_EVT_HV_INDICATE | Handle Value Indication Event. See GATT_EvtReceiveHandleValue_T for event details. |
GATTS_EVT_READ | Read Requests Event. See GATT_EvtRead_T for event details. |
GATTS_EVT_WRITE | Write Request/Command Event. See GATT_EvtWrite_T for event details. Please note that App. will receive prepare/execute write requests if the additional condition matched: There's no queue writes queued in the GATT. GATT cannot handle queue writes both in stack and application at the same time. |
GATTS_EVT_HV_CONFIRM | Handle Value Confirmation Event. See GATT_EvtReceiveCfm_T for event details. |
ATT_EVT_TIMEOUT | ATT Stack Timeout Event. |
ATT_EVT_UPDATE_MTU | Update MTU Event. See GATT_EvtUpdateMtu_T for event details. |
GATTC_EVT_DISC_CHAR_BY_UUID_RESP | Discover Characteristics By UUID Response Event. See GATT_EvtDiscCharResp_T for event details. |
GATTS_EVT_SERVICE_CHANGE | Service change for the specific bonded client. The information must be kept between connection. GATT_EvtServiceChange_T for event details. |
GATTS_EVT_CLIENT_FEATURE_CHANGE | Support feature change for a specific bonded client. The information must be kept between connection. GATT_EvtClientFeatureChange_T for event details. |
GATTS_EVT_CLIENT_CCCDLIST_CHANGE | CCCD list change for a specific bonded client. The information must be kept between connection. GATT_EvtClientCccdListChange_T for event details. |
GATTC_EVT_PROTOCOL_AVAILABLE | Sequential protocol available in client role. GATT_EvtProtocolAvailable_T for event details. |
GATTS_EVT_PROTOCOL_AVAILABLE | Sequential protocol available in server role. GATT_EvtProtocolAvailable_T for event details. |