UbCON2
| Name: | UbCON2 |
| Offset: | 0x02D5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNOVF | RXPOL | STP[1:0] | TXPOL | FLO[1:0] | |||||
| Access | |||||||||
| Reset | |||||||||
| Name: | UbCON2 |
| Offset: | 0x02D5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNOVF | RXPOL | STP[1:0] | TXPOL | FLO[1:0] | |||||
| Access | |||||||||
| Reset | |||||||||
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.