IOCWN
| Name: | IOCWN |
| Offset: | 0x43E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCWN7 | IOCWN6 | IOCWN5 | IOCWN4 | IOCWN3 | IOCWN2 | IOCWN1 | IOCWN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Name: | IOCWN |
| Offset: | 0x43E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCWN7 | IOCWN6 | IOCWN5 | IOCWN4 | IOCWN3 | IOCWN2 | IOCWN1 | IOCWN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.