Note: The individual
bytes in this multi-byte register can be accessed with the following register names:
PRODH: Accesses the high byte
PROD[15:8]
PRODL: Accesses the low byte
PROD[7:0]
Timer Register
Product Register
Pair
Name:
PROD_SHAD
Offset:
0x382
Bit
15
14
13
12
11
10
9
8
PROD[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
PROD[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bits 15:0 – PROD[15:0] PROD Most
Significant
The individual
bytes in this multi-byte register can be accessed with the following register names:
PRODH: Accesses the high byte
PROD[15:8]
PRODL: Accesses the low byte
PROD[7:0]
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.