PWMxS1CFG
| Name: | PWMxS1CFG |
| Offset: | 0x46A,0x479 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POL2 | POL1 | PPEN | MODE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Name: | PWMxS1CFG |
| Offset: | 0x46A,0x479 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POL2 | POL1 | PPEN | MODE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.