RBx Output Signal PPS Selection Register
| Name: | RBxPPS |
| Offset: | 0x209,0x20A,0x20B,0x20C,0x20D,0x20E,0x20F,0x210 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RBxPPS[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Name: | RBxPPS |
| Offset: | 0x209,0x20A,0x20B,0x20C,0x20D,0x20E,0x20F,0x210 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RBxPPS[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.